IESNA:LM-63-2002
[TEST]P1062168
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-83)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-H850D830-X4F0-XX-UDD-SVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1199
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 23.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
827.7 820.7 800.5 772.3 738.9 701.1 661.5 618.4 573.5 528.7
482 434.5 387 339.5 291.2 244.5 196.2 148.7 107.3 82.7
72.1 62.5 54.5 45.7 38.7 31.7 25.5 21.1 17.6 15
12.3 10.6 8.8 7 5.3 3.5 0
827.7 828.6 811 784.6 753.8 718.6 680.8 641.2 596.4 553.3
508.4 461.8 415.2 369.4 321.9 275.3 229.6 183 139 100.3
77.4 66 57.2 49.3 40.5 33.4 27.3 22 18.5 17.6
16.7 15.8 13.2 10.6 8.8 7.9 0
827.7 823.3 811 792.5 768.8 739.8 708.1 673.8 636.8 597.3
557.7 516.3 474.1 431.9 389.7 347.4 306.1 264.8 224.3 183
145.1 109.1 80 63.3 56.3 50.1 44 36.9 30.8 24.6
20.2 16.7 14.1 11.4 10.6 8.8 0
827.7 823.3 817.2 807.5 793.4 774.1 752.1 726.6 696.7 665
633.3 600.8 565.6 529.5 493.5 456.5 419.6 382.6 346.6 309.6
275.3 243.7 209.3 175.9 145.1 114.4 84.4 59.8 41.3 29.9
21.1 16.7 13.2 11.4 9.7 7.9 0
827.7 823.3 824.2 818 807.5 795.2 780.2 760.9 738.9 715.1
689.6 661.5 633.3 603.4 572.6 541.8 511.1 477.6 444.2 411.7
380 345.7 310.5 274.4 238.4 197.9 159.2 122.3 86.2 54.5
26.4 15 12.3 9.7 7 5.3 0
